Download dokument () af 20
We make what matters work*

152617
Modelkode: BPZ-SF-DP-17

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for add-on board, H = 1700 mm

Generelle specifikationer

Product Name
Eaton xEnergy Basic installation component
Catalog Number
152617
EAN
4015081493579
Product Length/Depth
160 mm
Product Height
1774 mm
Product Width
28.5 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
BPZ-SF-DP-17

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1760 mm
Suitable for height
1760 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.