Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

152654
Modelkode: XMW-OC-200-40-70-3

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 200A, 3p

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152654
EAN
4015081493944
Product Length/Depth
80 mm
Product Height
400 mm
Product Width
300 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Model Code
XMW-OC-200-40-70-3

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Load capacity - max
0 kg
Material
Other
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Eksportér produktspecifikation