Vidensøgning
Download dokument () af 20
We make what matters work*

152661
Modelkode: XMCTB-V-MC-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front filler, IP31, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152661
Product Length/Depth
580 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XMCTB-V-MC-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Blind plate

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation