Vidensøgning
Download dokument () af 20
We make what matters work*

152662
Modelkode: XMCTB-C-MC-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front filler, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152662
Product Length/Depth
580 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XMCTB-C-MC-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Other

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation