Vidensøgning
Download dokument () af 20
We make what matters work*

152670
Modelkode: XMW0306E-V

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP31, empty, H=75mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152670
EAN
4015081494088
Product Length/Depth
50 mm
Product Height
75 mm
Product Width
570 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XMW0306E-V

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation