Vidensøgning
Download dokument () af 20
We make what matters work*

152674
Modelkode: XMW1806E-V

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP31, empty, H=450mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152674
EAN
4015081494125
Product Length/Depth
50 mm
Product Height
450 mm
Product Width
570 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
XMW1806E-V

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation