Vidensøgning
Download dokument () af 20
We make what matters work*

152681
Modelkode: XMW1206E-C

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP55, empty, H=300mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152681
EAN
4015081494163
Product Length/Depth
50 mm
Product Height
300 mm
Product Width
570 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
XMW1206E-C

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation