Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

152687
Modelkode: XMW0606FP

XMW0606FP. Front plate, steel, H=150mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152687
EAN
4015081494194
Product Length/Depth
570 mm
Product Height
20 mm
Product Width
160 mm
Product Weight
1.2 kg
Compliances
RoHS conform
CE Marked
Model Code
XMW0606FP

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation