Download dokument () af 20
We make what matters work*

153026
Modelkode: BPZ-MPL950-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=950x1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
153026
EAN
4015081497669
Product Length/Depth
28 mm
Product Height
880 mm
Product Width
888 mm
Product Weight
13.5 kg
Compliances
RoHS conform
Model Code
BPZ-MPL950-1000

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1060 mm
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.