Download dokument () af 20
We make what matters work*

153031
Modelkode: BPZ-MPL1450-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1450x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
153031
EAN
4015081497713
Product Length/Depth
28 mm
Product Height
1380 mm
Product Width
1088 mm
Product Weight
24.75 kg
Compliances
RoHS conform
Model Code
BPZ-MPL1450-1200

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1560 mm
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.