Download dokument () af 20
We make what matters work*

153163
EU5C-SWD-EIP-MODTCP

Eaton EU5C Gateway, SmartWire-DT, 99 SWD cards at EthernetIP/MODBUS

Generelle specifikationer

Product Name
Eaton EU5C Communication module
Catalog Number
153163
EAN
4015081498901
Product Length/Depth
127 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.162 kg
Compliances
Eaton supports the product until its end of life
Certifications
CSA File No.: 2324643
UL File No.: E29184
CSA Class No.: 3211-07
IEC/EN 61131-2
UL Category Control No.: NKCR
CSA
EN 50178
UL
Model Code
EU5C-SWD-EIP-MODTCP

Omgivelsesforhold, mekaniske

Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
As required
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts

Klimatiske miljøforhold

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
55 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
In accordance with IEC 60068-2
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)

Kommunikation

Addressing
Address set automatically
Connection
The connection to an Ethernet IP or MODBUS-TCP is carried out via the integrated Ethernet switch (10/100 Mbit) as slave.
SmartWire-DT blade terminal SWD4-8MF2
Used to connect the SmartWire-DT communication system to industrial field bus systems. Powers SmartWire-DT modules and switchgear
SmartWire-DT gateway for connecting up to 99 SmartWire-DT modules to an Industrial Ethernet network and for powering the SmartWire-DT modules and switchgear.
Connection type
2 x RJ45 (2-channel switch), Field bus interface
Push in terminals, Supply voltage
SWD: Plug, 8-pole
Data transfer rate
125 kBit/s, SmartWire-DT
546 Byte, Fieldbus interface, Input data, max., Ethernet-IP
800 Byte, Fieldbus interface, Input data, max., MODBUS-TCP
250 kBit/s, SmartWire-DT
10/100 MBit/s, Fieldbus interface
496 Byte, Fieldbus interface, Output data, max., Ethernet-IP
800 Byte, Fieldbus interface, Output data, max., MODBUS-TCP
Interfaces
Module type: Ethernet IP/MODBUS-TCP Slave
Status display fieldbus interface for MS, Link status with Multi color LED
LED indicator
Status indication of Supply voltage: LED
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of SmartWire-DT master: Green and red LEDs
Number of modules
99 (SmartWire-DT)
Protocol
Ethernet IP/MODBUS-TCP
MODBUS
Station
IP, Station address, Fieldbus interface
SmartWire-DT master, SmartWire-DT network

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
3.8 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W

Elektrisk nominel værdi

Inrush current
12.5 A (for 6 ms)
Power loss
Normally 1 W
Rated control supply voltage
24 V DC (UPOW, -15 %/+20 %)
24 V DC (UAUX, -15 %/+20 %)
Rated operational current (Ie)
0.7 A
Rated operational voltage
Typically UAUX -0.2 V (for 24 V DC slaves)
14.5 V (± 3 % - SmartWire-DT)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Supply current - max
0.7 mA
Supply voltage at DC - max
28.8 V
Supply voltage at DC - min
20.4 V

Elektromagnetisk kompatibilitet

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
Burst impulse
1 kV
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Radio interference class
Class A (EN 55011)
Surge rating
0.5 kV, Supply cable, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Voltage dips
≤ 10 ms, Bridging voltage dips

Features & functions

Features
Overload proof
Potential isolation (Fieldbus Interface)
Functions
For connection to the Ethernet-IP/MODBUS-TCP field bus
Operating mode
Address allocation via DIP switch/DHCP/BOOTP

Generelle oplysninger

Degree of protection
IP20
Mounting method
Wall mounting/direct mounting
Rail mounting possible
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Overvoltage category
II
Pollution degree
2
Product category
SmartWire-DT coordinators
Repetition rate
1 s
Residual ripple
≤ 5 % (input voltage)
Suitable for
Safety functions
Terminal capacity
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded
0.25 - 1.5 mm², flexible with ferrule
Voltage type
DC

Sikkerhed

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Between UPow and 15 V SmartWire-DT supply voltage: no
Supply voltage UAUX: no
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes

Eksportér produktspecifikation