Download dokument () af 20
We make what matters work*

153547
Modelkode: XLSR516135

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1600 x 1350mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
153547
EAN
4015081503162
Product Length/Depth
1550 mm
Product Height
25 mm
Product Width
1270 mm
Product Weight
34 kg
Compliances
RoHS conform
Model Code
XLSR516135

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1600 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.