Download dokument () af 20
We make what matters work*

154954
Modelkode: BPZ-MAH-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Aluminum Rail for vertical interior fittings Width 600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
154954
EAN
4015081516940
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
488 mm
Product Weight
0.21 kg
Compliances
RoHS conform
Model Code
BPZ-MAH-600

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Application
Interior fittings
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Mounting rail
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.