Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

155319
Modelkode: XANP-MC-DOL200KW

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, DOL 200KW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155319
EAN
4015081520367
Product Length/Depth
1.6 mm
Product Height
74 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
XANP-MC-DOL200KW

Additional information

RAL-number
0

Delivery program

Color
Gray
Model
Labelling strip/-sign

Technical Data - Mechanical

Material
Plastic
Mounting position
Other

Eksportér produktspecifikation