Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

155321
XANP-MC-FR0,09KW

Eaton xEnergy Main LV systems LV switchgear. Labeling strip, FR 0.09KW

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155321
EAN
4015081520381
Product Length/Depth
1.6 mm
Product Height
64 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Model Code
XANP-MC-FR0,09KW

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Labelling strip/-sign

Technical data - mechanical

Material
Plastic
Mounting position
Other

Eksportér produktspecifikation