Download dokument () af 20
We make what matters work*

155411
Modelkode: BPZ-TP300-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Door panel 300mm for 600mm width

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
155411
EAN
4015081521210
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
487 mm
Product Weight
0.375 kg
Compliances
RoHS conform
Model Code
BPZ-TP300-600

Produktspecifikationer

Type
Additional equipment
Surface finishing
Untreated
Color
Gray
Degree of protection
NEMA Other
IP30
Material
Plastic
Housing material
Plastic
Model
Control tableau
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.