Vidensøgning
Download dokument () af 20
We make what matters work*

155542
Modelkode: XSFDR10-X1-B

Eaton xEnergy Main LV systems LV switchgear. Branding strip, drain rail, W=1000mm, blue

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155542
EAN
4015081522224
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
1000 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XSFDR10-X1-B

Yderligere oplysninger

RAL-number
5017

Leveringsprogram

Color
Blue
Model
Other

Technical data - mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation