Download dokument () af 20
We make what matters work*

156898
Modelkode: XVTL-EW-L

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Fitting angle

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
156898
EAN
4015081534883
Product Length/Depth
215 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
XVTL-EW-L

Produktspecifikationer

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.