Download dokument () af 20
We make what matters work*

156899
Modelkode: APH-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover-plate holder, double, standard

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
156899
EAN
4015081534890
Product Length/Depth
215 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.35 kg
Compliances
RoHS conform
Model Code
APH-L

Produktspecifikationer

Color
Gray
RAL-number
7035
Material
Plastic
Model
Mounting kit

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.