Vidensøgning
Download dokument () af 20
We make what matters work*

158212
DILM65-XSP(550V50HZ,600V60HZ)

Eaton Moeller® series DILM Replacement coil, Tool-less plug connection, 550 V 50 Hz, 600 V 60 Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72

Generelle specifikationer

Product Name
Eaton Moeller® series DILM replacement coil
Catalog Number
158212
EAN
4015081548002
Product Length/Depth
69 mm
Product Height
48 mm
Product Width
56 mm
Product Weight
0.08 kg
Compliances
CE
Model Code
DILM65-XSP(550V50HZ,600V60HZ)

Designverifikation

10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Generelle oplysninger

Accessories
Individual coils
Product category
Accessories
Voltage type
AC

Magnetsystem

Rated control supply voltage (Us) at AC, 50 Hz - max
550 V
Rated control supply voltage (Us) at AC, 50 Hz - min
550 V
Rated control supply voltage (Us) at AC, 60 Hz - max
600 V
Rated control supply voltage (Us) at AC, 60 Hz - min
600 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.