Vidensøgning
Download dokument () af 20
We make what matters work*

158611
Modelkode: XPSBCB385

Eaton xEnergy Main LV systems LV switchgear. Partition, connection-/MBS-area, for cable area, W=385mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158611
EAN
4015081551439
Product Length/Depth
1 mm
Product Height
40 mm
Product Width
1 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XPSBCB385

Additional information

RAL-number
0
Suitable for
Internal separation form 4a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Galvanized

Eksportér produktspecifikation