Vidensøgning
Download dokument () af 20
We make what matters work*

158618
Modelkode: XNBW-R4

Eaton xEnergy Main LV systems LV switchgear, 2 fixing brackets for cable anchoring rail directly on frame, incl. fixing screws

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158618
EAN
4015081551507
Product Length/Depth
70 mm
Product Height
60 mm
Product Width
70 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
XNBW-R4

Leveringsprogram

Accessory/spare part type
Mounting angle bracket
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation