Download dokument () af 20
We make what matters work*
Udgået

159567
Modelkode: PIFT1H315C155BMCA

Eaton Distribution parts. Fuse switch disconnector, 3p, NH1, AC23, 15C155BMCA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
159567
EAN
4015081560974
Product Length/Depth
590 mm
Product Height
74.5 mm
Product Width
280 mm
Product Weight
6.778 kg
Compliances
RoHS conform
Model Code
PIFT1H315C155BMCA

Produktspecifikationer

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Eksportér produktspecifikation