Download dokument () af 20
We make what matters work*

15SB100

Expulsion fuse-link, medium voltage, 100 A, AC 15 kV, 533 mm, ANSI, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15SB100
EAN
5027590435796
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
85.5 g
Certifications
ANSI

Produktspecifikationer

Amperage Rating
100 A
Current characteristic type
Type S - Solid links rated at 100A are also available in both button head and universal versions for fitting into expulsion fuse carriers where required.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
None
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Eksportér produktspecifikation