Download dokument () af 20
We make what matters work*

15TD30

Expulsion fuse-link, medium voltage, 30 A, AC 15 kV, 533 mm, ANSI, T slow, style D termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TD30
EAN
5027590436250
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
34.8 g
Certifications
ANSI/IEEE Std C37.42

Produktspecifikationer

Amperage Rating
30 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Double tail
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Eksportér produktspecifikation