Vidensøgning
Download dokument () af 20
We make what matters work*

160NHG01B
NH FUSE 160A 500V GG/GL SIZE 01

Eaton Bussmann series low voltage NH Fuse, low voltage, 160 A, AC 500 V, NH01, gL/gG, IEC, dual indicator

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
160NHG01B
EAN
5027590437257
UPC
051712626026
Product Length/Depth
135 mm
Product Height
57.8 mm
Product Width
29.55 mm
Product Weight
270.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 160A 500V GG/GL SIZE 01

Tilbehør

Suitable for
Microswitch 170H0235

Elektriske data

Amperage Rating
160 A
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
500 V
Voltage type
AC

Produktspecifikationer

Fuse size
NH01
Insulated metal gripping lugs (IMGL)
No

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.