Download dokument () af 20
We make what matters work*

1650BLUE

Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1650BLUE
UPC
662277098168
Product Length/Depth
1.2 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Color
Blue
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1/2"
Style
Compression

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.