Download dokument () af 20
We make what matters work*

1651RTQ

Eaton Crouse-Hinds series push-in raintight connector, EMT, Straight, Insulated, Zinc die cast, 3/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series push-in raintight connector
Catalog Number
1651RTQ
UPC
662276540392
Product Length/Depth
1.18 in
Product Height
1.18 in
Product Width
1.5 in
Product Weight
0.02 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight, no disassembly
Material
Zinc die cast
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Trade size
3/4"
Style
Push-in

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.