Download dokument () af 20
We make what matters work*

1652RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1652RT
UPC
784564004581
Product Length/Depth
5.4 in
Product Height
1.35 in
Product Width
2.66 in
Product Weight
0.23 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Raintight
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Insulated
Thread
Threadless
Trade size
1"
Style
Compression

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.