Vidensøgning
Download dokument () af 20
We make what matters work*

166696
Modelkode: XPMMBA06

Eaton xEnergy Main LV systems LV switchgear. Separation, device / component mounting area, for B = 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166696
EAN
4015081632459
Product Length/Depth
221 mm
Product Height
100.8 mm
Product Width
510 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XPMMBA06

Additional information

RAL-number
0
Suitable for
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b
Internal separation form 3a

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation