Download dokument () af 20
We make what matters work*

167275

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Mini radiant heater 30W, mains voltage 230V AC 50/60Hz 1A, continuous operation, degree of protection IP44

Generelle specifikationer

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167275
EAN
4015081637744
Product Length/Depth
50 mm
Product Height
100 mm
Product Width
70 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
R-MHEAT-30W

Produktspecifikationer

NEMA Rating
Other
Voltage type
AC
Rated power
30 W
Continuous heating power at 10°C
30 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Degree of protection (IP)
IP54

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.