Vidensøgning
Download dokument () af 20
We make what matters work*

167538
Modelkode: XSDBSC0306

Eaton xEnergy Main Door, section width, Box solution, for HxW = 300 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167538
EAN
4015081640348
Product Length/Depth
30 mm
Product Height
290 mm
Product Width
592 mm
Product Weight
5.8 kg
Compliances
RoHS conform
Model Code
XSDBSC0306

Delivery program

Color
Gray
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP55
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation