Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

167562
Modelkode: XMW-OC-40-2,5-6-6-150-300MM

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 40A, 6p, SD, 2,5-6mm�

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167562
EAN
4015081640515
Product Length/Depth
50 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
XMW-OC-40-2,5-6-6-150-300MM

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Load capacity - max
0 kg
Material
Other
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Eksportér produktspecifikation