Vidensøgning
Download dokument () af 20
We make what matters work*

167566
Modelkode: XACP1K100

Eaton xEnergy Main LV systems LV switchgear. Heatsink, 1K/W, D=100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167566
EAN
4015081640553
Product Length/Depth
100 mm
Product Height
37 mm
Product Width
120 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XACP1K100

Delivery program

Model
Other
Color
Black

Technical Data - Mechanical

Material
Metal

Additional information

RAL-number
0

Eksportér produktspecifikation