Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

167581
Modelkode: SPCT2-075/4

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 4p, 75VAC, 4x20kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167581
EAN
4015081640737
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
70 mm
Product Weight
0.381 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-075/4

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
Surge arrester

Technical Data - Electrical

Voltage protection level
0.55 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
75 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
75 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Nominal discharge surge current (8/20)
15 kA
Discharge surge current (8/20) - max
30 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical Data - Mechanical

Frame
4 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
4
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
TN
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.