Download dokument () af 20
We make what matters work*

167794
Modelkode: MDBA-IPEC/COVER-II

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Cover, terminal shroud II IPEC

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
167794
EAN
4015081642847
Product Length/Depth
75 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
0.02 kg
Compliances
RoHS conform
Model Code
MDBA-IPEC/COVER-II

Produktspecifikationer

Features
Contact safe
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
0
Number of poles
Single-pole
Connection type
Screwless
Mounting method
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Conductor cross section, input - min
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
50 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
1
Conductor cross section, input AWG - min
0 mm²
Number of outputs
1
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
16 mm²

Eksportér produktspecifikation