Download dokument () af 20
We make what matters work*

168110
Modelkode: NAS125-CI-1-K95

Eaton Moeller® series NAS Mains and system-protection device combination in the housing, + terminals K95, 125A, 4p NAS125-CI-1-K95

General specifications

Product Name
Eaton Moeller® series NAS Mains and system-protection device combination
Catalog Number
168110
EAN
4015081646869
Product Length/Depth
225 mm
Product Height
688 mm
Product Width
375 mm
Product Weight
23 kg
Certifications
VDE-AR-N 4105
Model Code
NAS125-CI-1-K95

Produktspecifikationer

Number of poles
Four-pole
Type
Mains and system-protection device combination
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Other
Degree of protection
IP65
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-20 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Heat dissipation capacity Pdiss
0 W
Rated breaking capacity at 380/400 V
800 A
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Connection type
Screw terminals
Duty factor
100 %
Terminal capacity
Round solid (Cu)
1 x 16 - 95 mm², Cu/Al cable, Main cables
1 x 35 - 70 mm², Al cable, Main cables
Sectoral solid (Cu)
Sectoral stranded (Cu)
Round solid (Al)
Round stranded (Cu)
Sectoral solid (Al)
Short-circuit protection rating
Max. 250 A gG/gL 500 V, Fuse, 400V
Short-circuit current
100 kA (prospective)
Power consumption
360 VA at AC, 50/60 Hz (power consumption of the coil in a cold state and 1.0 x Us, Pick-up power, 2 x DILMP)
6.2 VA at AC, 50/60 Hz (power consumption of the coil in a cold state and 1.0 x Us, Sealing power, 2 x DILMP)
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
1120 A
Rated operational power at 380/400 V, 50 Hz
86 kW
Rated operational voltage (Ue) at AC - max
400 V
Protection
  • Central mains and system protection
  • NA protection to VDE-AR-N 4105
Product category
  • Mains and system protection
  • Switchgear for renewable energies
Switching time
< 150 ms with NA protection relay, Total opening delay
40 ms, Opening delay, Changeover time at 100 % US (recommended value)

Eksportér produktspecifikation