Vidensøgning
Download dokument () af 20
We make what matters work*

168119
Modelkode: XMIX16-XDT

Eaton xEnergy Main LV systems LV switchgear. Add-on frame, for protective cover, IZMX16, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168119
EAN
4015081646951
Product Length/Depth
15 mm
Product Height
433 mm
Product Width
370 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XMIX16-XDT

Delivery program

Model
Other
Color
Gray

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm

Additional information

RAL-number
7035

Eksportér produktspecifikation