Vidensøgning
Download dokument () af 20
We make what matters work*

168266
Modelkode: FRBDM-B16/1N/003-G/A

Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 16A, 30mA, MCB trip type B, 1-phase+N, RCCB trip type: A

General specifications

Product Name
Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168266
EAN
4015081648450
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
FRBDM-B16/1N/003-G/A

Additional information

Current limiting class
3
Features
Concurrently switching N-neutral
Anti-nuisance tripping version

Delivery program

Amperage Rating
16 A
Application
Switchgear for industrial and advanced commercial applications
Basic function
Combined RCD/MCB devices
Fault current rating
0.03 A
Number of poles
Single-pole + N
Number of poles (protected)
1
Number of poles (total)
2
Product range
FRBdM
Rated current
16 A
Release characteristic
B
Sensitivity type
Pulse-current sensitive
Tripping characteristic
B
Type
RCBO

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
4.5 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
16 A
Static heat dissipation, non-current-dependent
0 W

Technical Data - Electrical

Disconnection characteristic
Short-time delayed
Frequency rating
50 Hz
Impulse withstand current
Surge-proof, 3 kA
Leakage current type
A
Pollution degree
2
Rated fault currents of product range
10, 30, 100 MilliAmpere
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated switching capacity
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Surge current capacity
3 kA
Tripping
Short time-delayed
Voltage rating
240 V - 240 V
Voltage type
AC

Technical Data - Mechanical

Built-in depth
70 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Degree of protection
IP20
Mounting Method
DIN rail
Width in number of modular spacings
2

Eksportér produktspecifikation