Download dokument () af 20
We make what matters work*

168344
Modelkode: BP-U-DWB-800/10-EIS

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame/door EI 30 S, 800/10

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
168344
EAN
4015081649228
Product Length/Depth
130 mm
Product Height
1054 mm
Product Width
826 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
BP-U-DWB-800/10-EIS

Produktspecifikationer

Surface finishing
Powder coating
Color
White
Degree of protection
IP40
NEMA Other
Material
Steel
Model
Lock door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.