Vidensøgning
Download dokument () af 20
We make what matters work*

168938
Modelkode: XPFMM06-350

Eaton xEnergy Main LV systems LV switchgear. Partition,switchgear area/switchgear area, WxD=600x300mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168938
EAN
4015081654307
Product Length/Depth
400 mm
Product Height
20 mm
Product Width
500 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XPFMM06-350

Additional information

RAL-number
0
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 2b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation