Download dokument () af 20
We make what matters work*

169008
S811+V85N3S

Eaton S811 Soft starter, 850 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size V

Generelle specifikationer

Product Name
Eaton S811 Soft starter
Catalog Number
169008
EAN
4015081654710
Product Length/Depth
187.8 mm
Product Height
420.8 mm
Product Width
280.6 mm
Product Weight
41.4 kg
Certifications
IEC/EN 60947-4-2
CCC
CSA-C22.2 No. 14
UL 508
UL File No.: E202571
UL
GB14048
CSA File No.: LR 353
CE
CSA Class No.: 3211-06
CSA22.2-14-1995
C-Tick
UL Category Control No.: NMFT
CSA
Model Code
S811+V85N3S

Produktspecifikationer

Type
Soft starter for three-phase loads, with control unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass contacts
Internal bypass
Motor overload protection
Display
Pollution degree
3
Class
Adjustable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V
Frame size
V
Altitude
Max. 2000 m
Above 2000 m with 0.5 % derating per 100 m
Number of inputs
1 (current input)
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-50 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
600 HP
Assigned motor power at 600 V, 60 Hz, 3-phase
850 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
500 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
1100 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
1300 HP
Equipment heat dissipation, current-dependent Pvid
25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
600 V
Mains voltage - min
200 V
Output voltage
120 V AC/DC (relay outputs)
Number of outputs
2 Relay Outputs (programmable)
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
Voltage type
DC
Rated operational voltage (Ue) - min
200 V
Rated power three-phase motor, inline, at 230 V
200 kW
Rated power three-phase motor, inline, at 400 V
450 kW
Rated power three-phase motor, inside delta, at 230 V
200 kW
Rated power three-phase motor, inside delta, at 400 V
750 kW
Static heat dissipation, non-current-dependent Pvs
25 W
Voltage rating - max
600 V
Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Mounting position
As required
Input current
4 - 20 mA (Analog inputs)
Drop-out voltage
0 - 3 V, DC operated
Overvoltage category
II
Degree of protection
IP20
NEMA Other
Current consumption
10 A/150 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
100 mA, Control circuit, Digital inputs, External 24 V (no-load)
150 mA, Control circuit, Digital inputs, External 24 V
1400 mA, Control circuit, Regulator supply
Functions
Soft start function
Potential isolation between power and control sections
Single direction
Suppression of DC components for motors
Min. ramp time 1 s - fast switching (semiconductor contactor)
Overload monitoring
Suppression of closing transients
Underload monitoring
Current limitation
Delay time
0 - 60 s, Soft start function, Ramp times
Overload cycle
AC-53a: 4.0 - 32: 99 - 3
Drop-out time
100 ms, DC operated
Pick-up voltage
21.6 - 26.4 V DC
Radio interference class
Class A (EN 55011)
Fault memory
10 Faults
Pick-up time
100 ms at DC
Interfaces
Modbus RTU (built-in)
Kickstart
100% (Kickstart voltage)
Max. 2000 ms (Kickstart Duration)
Rated control voltage (Uc)
24 V DC
24 V DC (-10 %/+10 %)
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
2 x (120 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
1 x (2.5 - 4) mm², Control circuit cables
6 x (120 - 240) mm², Main cables
4 x (70 - 240) mm², Main cables
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
660 V
Rated operational current (Ie) at AC-11
3 A
Rated operational current (Ie) at AC-53
850 A
Rated operational current (Ie) at AC-53, in-delta
1471 A
Rated operational current for specified heat dissipation (In)
850 A
Rated operational power at 400 V, 50 Hz
450 kW
Rated operational power at 500 V, 50 Hz
560 kW
Rated operational power in-delta at 220/230 V, 50 Hz
200 kW
Rated operational power in-delta at 400 V, 50 Hz
750 kW
Rated operational power in-delta at 500 V, 50 Hz
450 kW
Rated operational voltage (Ue) - max
600 V
Ramp/run-up time
180 s
Shock resistance
15 g, Mechanical
Suitable for
Branch circuits, not as BCPD, (UL/CSA)
Tightening torque
0.4 Nm, Screw terminals, Control circuit cables
Short-circuit protection rating
NZMN4-ME875, Type “1” coordination, Main conducting paths
Start voltage
Max. 85 %, Soft start function, Start voltage = turn-off voltage
Startup class
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 30 (6 x Iₑ for 30 s)
CLASS 10 (star-delta replacement)
Terminal capacity (flexible with ferrule)
4 x (70 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
2 x (120 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
6 x (120 - 240) mm², Main cables
Terminal capacity (solid)
2 x (120 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
6 x (120 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
4 x (70 - 240) mm², Main cables
Terminal capacity (solid/stranded AWG)
6 x (4 - 500 kcmil), Main cables
2 x (4 - 500 kcmil), Main cables
4 x (4 - 500 kcmil), Main cables
2 x (14 - 12), Control circuit cables
1 x (14 - 12), Control circuit cables

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.