Vidensøgning
Download dokument () af 20
We make what matters work*

169032
Modelkode: DXC-EXT-IO110

Eaton DC1 Expansion for DC1 variable frequency drives (110 V IN)

General specifications

Product Name
Eaton DXC I/O expansion
Catalog Number
169032
EAN
4015081655250
Product Length/Depth
18 mm
Product Height
41 mm
Product Width
56 mm
Product Weight
0.03 kg
Certifications
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada
UL 508C
CE
IEC/EN61800-5
UL File No.: E172143
UL report applies to both US and Canada
CSA-C22.2 No. 14
IEC/EN61800-3
UL
Model Code
DXC-EXT-IO110

Klimatiske miljøforhold

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C

Forbindelse

Connection
For connecting to the control signal terminals on the DC1

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Elektrisk nominel værdi

Voltage rating - max
120 V

Generelle oplysninger

Accessory/spare part type
Extension module
Degree of protection
IP00
Product Category
Accessories
Suitable for
Branch circuits, (UL/CSA)

Indgang/udgang

Input
For 4 Digital inputs
Input (electrically isolated, 115 V AC)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.