Vidensøgning
Download dokument () af 20
We make what matters work*

17

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
17
UPC
784564100177
Product Length/Depth
3.96 in
Product Height
1.24 in
Product Width
1.35 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2-1/2 in
Material
Malleable iron

Eksportér produktspecifikation