Vidensøgning
Download dokument () af 20
We make what matters work*

170 SA

Eaton Crouse-Hinds series Condulet Form 7 cover, Sheet aluminum, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 cover
Catalog Number
170 SA
UPC
782274001715
Product Length/Depth
1.31 in
Product Height
3.63 in
Product Width
0.67 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Material
Sheet aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.