Download dokument () af 20
We make what matters work*

170125
Modelkode: DNW-SIL/LED/IR/S/MG

Eaton xEnergy Basic SlimLine LED 24V/4W

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
170125
EAN
4015081666249
Product Length/Depth
480 mm
Product Height
28 mm
Product Width
40 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
DNW-SIL/LED/IR/S/MG

Produktspecifikationer

Electric connection type
Plug/connector
Fitted with:
Proximity sensor
Degree of protection
Other
Voltage type
DC
Lamp power
4 W
Rated operating voltage (Ue) - max
25.2 V
Rated operating voltage (Ue) - min
22.8 V
Energy efficiency class
G
Material
Aluminum
Lamp type
LED not exchangeable
Mounting method
Magnetic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.