Download dokument () af 20
We make what matters work*

170126
Modelkode: DNW-CON/LED/5W

Eaton xEnergy Basic LED-converter 5W

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
170126
EAN
4015081666256
Product Length/Depth
170 mm
Product Height
50 mm
Product Width
65 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Model Code
DNW-CON/LED/5W

Produktspecifikationer

Accessory/spare part type
Luminaire connection adapter
Accessory
Nominal cross section
0.75 mm²
Number of cores
2
Color
White

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.