Vidensøgning
Download dokument () af 20
We make what matters work*

170557
Modelkode: FRBMM-B20/1N/03-G

Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 20A, 300mA, MCB trip type B, 1-ph+N, RCCB trip type: AC, G

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
170557
EAN
4015081673384
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.189 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
EN45545-2
IEC 61373
Model Code
FRBMM-B20/1N/03-G

Delivery program

Application
Switchgear for industrial and advanced commercial applications
Product range
FRBmM
Basic function
Combined RCD/MCB devices
Number of poles
Single-pole + N
Number of poles (protected)
1
Number of poles (total)
2
Tripping characteristic
B
Release characteristic
B
Amperage Rating
20 A
Rated current
20 A
Fault current rating
0.3 A
Sensitivity type
AC current sensitive
Type
RCBO

Technical Data - Electrical

Voltage type
AC
Voltage rating
240 V - 240 V
Rated operational voltage (Ue) - max
240 V
Rated insulation voltage (Ui)
500 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault currents of product range
10, 30, 100, 300 MilliAmpere
Impulse withstand current
Surge-proof, 3 kA
Frequency rating
50 Hz
Leakage current type
AC
Rated switching capacity
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
15 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)
15 kA
Surge current capacity
10 kA
Disconnection characteristic
Short-time delayed
Tripping
Short time-delayed
Pollution degree
2

Technical Data - Mechanical

Width in number of modular spacings
2
Built-in depth
75.5 mm
Mounting Method
DIN rail
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
20 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
5.4 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Concurrently switching N-neutral
Anti-nuisance tripping version

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.