Vidensøgning
Download dokument () af 20
We make what matters work*

170651
Modelkode: FRBMM-D16/1N/003-G

Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 16A, 30mA, MCB trip type D , 1-phase+N, RCCB trip type: AC, G

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
170651
EAN
4015081672325
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.198 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
EN45545-2
IEC 61373
Model Code
FRBMM-D16/1N/003-G

Additional information

Current limiting class
3
Features
Concurrently switching N-neutral
Anti-nuisance tripping version

Delivery program

Amperage Rating
16 A
Application
Switchgear for industrial and advanced commercial applications
Basic function
Combined RCD/MCB devices
Fault current rating
0.03 A
Number of poles
Single-pole + N
Number of poles (protected)
1
Number of poles (total)
2
Product range
FRBmM
Rated current
16 A
Release characteristic
D
Sensitivity type
AC current sensitive
Tripping characteristic
D
Type
RCBO

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Static heat dissipation, non-current-dependent
0 W

Technical Data - Electrical

Disconnection characteristic
Short-time delayed
Frequency rating
50 Hz
Impulse withstand current
Surge-proof, 3 kA
Leakage current type
AC
Pollution degree
2
Rated fault currents of product range
10, 30, 100, 300 MilliAmpere
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
500 V
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (EN 60947-2)
15 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)
15 kA
Rated switching capacity
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Surge current capacity
3 kA
Tripping
Short time-delayed
Voltage rating
240 V - 240 V
Voltage type
AC

Technical Data - Mechanical

Built-in depth
75.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Degree of protection
IP20
Mounting Method
DIN rail
Width in number of modular spacings
2

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.