Vidensøgning
Download dokument () af 20
We make what matters work*

170E2093

Fuse-link, high speed, 160 A, AC 500 V, 55 x 55 x 140 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E2093
EAN
5027590438261
UPC
051712208970
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
175 mm
Product Weight
124.6 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
160 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
500 V
Watt losses
75 W

Produktspecifikationer

Application
diode protection
Fuse indicator
Top fuse status indicator
Fuse size
Other
Fuse type
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.